Part number ACT8931AQJ633-T Product Type Modular Power PMIC from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8931A PMIC is a complete, cost effective, highly efficient ActivePMU™ power management solution, optimized for the unique power, voltage sequencing, and control requirements of the Rockchip RK2928/RK2926 processors.

The product features three step-down DC/DC converters and four low-noise, low-dropout linear regulators, along with a complete battery charging solution featuring the advanced ActivePath™ system-power selection function. The three DC/DC converters utilize a high efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1100 mA of output current, while the third supports up to 1200 mA. All four low-dropout linear regulators are high performance, low-noise regulators that supply up to 320 mA of output current.

ACT8931A is available in a compact, Pb-free and RoHS compliant TQFN55-40 package.

Key Features
  • 3 step-down DC/DC converters
  • 4 low dropout linear regulators
  • Integrated ActivePath™ charger
  • I2C™ serial interface
  • Advanced enable/disable sequencing
  • Minimal external components
  • Pb-Free and RoHS compliant
Typical Applications
  • Rockchip RK2928, RK2926
  • Other PMU
  • Tablets
  • Pad Devices
Part Number:
ACT8931AQJ633-T
Application Processors:
RK2926, RK2928, Rockchip RK2918
Battery Charger:
ActivePath™
Buck Converters:
4
LDO Regulators:
3
Interface:
I2C
Package Type:
40-pin, TQFN
Package:
5.0 x 5.0 mm

Technical Inquiry Request for ACT8931AQJ633-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT8931AQJ633-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
3000
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote