Part number ACT8892Q4I185-T Product Type Modular Power PMIC from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT8892 PMIC is a complete, cost effective, highly efficient ActivePMU™ power management solution that is ideal for a wide range of high performance portable handheld applications such as tablet or pad devices. This device features three step-down DC/DC converters and four low-noise, low-dropout linear regulators. The three DC/DC converters utilize a high efficiency, fixed-frequency (2 MHz), current-mode PWM control architecture that requires a minimum number of external components. Two DC/DCs are capable of supplying up to 1150 mA of output current, while the third supports up to 1300 mA. All four low-dropout linear regulators are high performance, low-noise, regulators that supply up to 320 mA.

Key Features
  • 3 step-down DC/DC Converters
  • 4 low dropout linear regulators
  • Advanced enable/disable sequencing controller
  • I2C™ serial interface
  • Minimal external components
  • Pb-free and RoHS compliant
Part Number:
ACT8892Q4I185-T
Application Processors:
TI DM368; DaVinci™ Digital Video Processor Family
Battery Charger:
No
Buck Converters:
4
LDO Regulators:
3
Interface:
I2C
Package Type:
32-pin, TQFN
Package:
4.0 x 4.0 mm

Technical Inquiry Request for ACT8892Q4I185-T Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT8892Q4I185-T Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote