Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT88911-101
Application Processors:
General Purpose
Battery Charger:
ActivePath™, No
Buck Converters:
5
Bucks Configurable as Load Switch:
2
Boost Converters:
2
Buck-Boost Converters:
2
LDO Regulators:
10
LDOs Configurable as Load Switch:
2
Interface:
I2C
Package Type:
WLCSP
Package:
3.76 x 4.16 mm
No Content Available

Technical Inquiry Request for ACT88911-101 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88911-101 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
0
On Order
100
by 3/31/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$19.24
25 - 99
$17.20
100 - 249
$15.29
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices