Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT88422-101
Buck Converters:
2
Bucks Configurable as Load Switch:
1
Boost Converters:
0
Buck-Boost Converters:
0
LDO Regulators:
2
LDOs Configurable as Load Switch:
2
Interface:
I2C
Package Type:
36-pin
Package:
2.66 x 2.66, 2.7 x 3.3 mm
No Content Available

Technical Inquiry Request for ACT88422-101 Modular Power PMIC

Fields marked with * are required.
Product Specifications For ACT88422-101 Modular Power PMIC
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.57
25 - 99
$4.08
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices