|
Part Number:
ACT86600QM101
|
|
Application Processors:
General Purpose
|
|
Battery
Charger:
No
|
|
Buck Converters:
5
|
|
Bucks Configurable as Load Switch:
1
|
|
Boost Converters:
0
|
|
Buck-Boost Converters:
1
|
|
LDO
Regulators:
0
|
|
LDOs Configurable as Load Switch:
0
|
|
Interface:
I2C
|
|
Package Type:
48-pin
|
|
Package:
6.0 x 6.0 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |