Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT85611-101
Operating Input Range:
2.7 to 14 V
eFuse Abs Max Voltage:
20 V
Buck Current:
8 A
Package Type:
QFN

Technical Inquiry Request for ACT85611-101 Power Loss Protection Device

Fields marked with * are required.
Product Specifications For ACT85611-101 Power Loss Protection Device
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$18.12
25 - 99
$16.20
100 - 249
$14.40
Request a Pricing Quote for greater quantities