|
Part Number:
ACT85610QX101-T
|
|
Operating Input Range:
2.7 to 14 V
|
|
eFuse Abs Max Voltage:
20 V
|
|
eFuse FET
RDS (on):
17 mOhms
|
|
Storage Cap
Voltage:
31 V
|
|
Maximum Input
Current:
10 A
|
|
Buck FET
RDS (on):
60 - 35 mOhms
|
|
Buck
Current:
8 A
|
|
Buck Operation Frequency:
1500 - 2250, 562 - 1125 kHz
|
|
Blocking FET:
30 mOhms
|
|
Interface:
I2C
|
|
Autonomous Health
Monitoring:
Yes
|
|
ADC:
12 bit - 8 channels
|
|
Package Type:
52L - QFN
|
|
Package:
6 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |