Qorvo’s ACT8311 is a current-mode, fixed-frequency PWM, synchronous step-down DC/DC converter that is capable of delivering 1.5 A with efficiency of up to 95%. This device operates with a fixed frequency of 1.35 MHz, minimizing noise in sensitive equipment as well as optimizing both efficiency and component size and cost.
This device features a very low-resistance power MOSFET and 100% duty cycle operation, making it an ideal choice for portable applications requiring a 3.0 V or 3.3 V rail to be generated from a Li+ battery. ACT8311 is capable of supplying up to 1.5 A of output current. It also has adjustable output voltages that are programmable down to 1.2 V.
Contact Qorvo for custom fixed output voltage availability.
ACT8311 is available in a 3 x 3 mm 8PIN TDFN33-8 package.
Part Number:
ACT8311NHADJ-T
|
Topology:
Step-Down
|
Input Voltage:
2.7 - 5 V
|
Max Output Current:
1.5 A
|
Frequency:
1350 kHz
|
Programmable Current Limit:
No
|
Package Type:
8-pin, TDFN
|
Package:
3 x 3 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |