Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT72350
Power Supply Input Voltage:
5.2 - 160 V
Power Supply Topology:
160 V Buck
Gate Drivers (High-Side):
3@180V-2A
Gate Drivers (Low-Side):
3 @20V- 2A
Serial Interfaces:
UART/SPI
Signal Chain Diff Amps:
3
Signal Chain Single Amps:
4
Signal Chain ADC Channels:
10
Package Type:
57-pin

Technical Inquiry Request for ACT72350 Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For ACT72350 Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.60
25 - 99
$4.13
Request a Pricing Quote for greater quantities