Qorvo’s ACT4514 is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4514 provides up to 1.5 A output current at 210 kHz switching frequency.
Active CC is a patent-pending control scheme to achieve highest accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for battery charging applications and high brightness LED drivers for architectural lighting.
The product achieves higher efficiency than traditional constant current switching regulators by eliminating the sense resistor and its associated power loss. Protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.
ACT4514 is available in a SOP-8 package and requires very few external devices for operation.
Part Number:
ACT4514SH-T
|
Topology:
Step-Down
|
Input Voltage:
10 - 40 V
|
Max Output Current:
1.5 A
|
Frequency:
210 kHz
|
Features:
Cable Compensation, Sensorless CC Control
|
Package Type:
SOP-8
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |