Part number ACT4088US-T Product Type DC-DC Non-Sync Step Down Converter from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4088 is a current-mode step-down DC/DC converter that supplies up to 1.5 A into 5 V from a 12 V input. The 1.4 MHz switching frequency allows the use of tiny external components and internal loop compensation provides simple, stable power supplies with a minimum of external components.

Optimized for use with ceramic input and output capacitors, ACT4088 provides a very compact 1.5 A power supply for space-constrained mobile and consumer applications. The product operates over a wide input voltage range and utilizes current-mode operation to provide excellent line and load transient response while requiring no external compensation components. Fault protection includes cycle-by-cycle current limiting, frequency foldback, hiccup mode and thermal shutdown. Internal soft-start provides a controlled startup with no overshoot, even at light loads.

ACT4088 is available in a tiny SOT23-6 package and requires very few external components.

Key Features
  • Wide 4.5 to 28 V input voltage range
  • 1.5 A output current (12 Vin to 5 Vout)
  • Output adjustable down to 0.81 V
  • 0.3 Ohm internal power MOSFET
  • Up to 92% efficiency
  • Stable with low ESR ceramic capacitors
  • Fixed 1.4 MHz operating frequency
  • Internal soft-start function
  • Over-current protection with hiccup mode
  • Thermal shutdown
Typical Applications
  • TFT LCD Monitors
  • Portable DVD Players, Headphones, MP3 Players, etc.
  • Car-Powered or Battery-Powered Equipment
  • Set-Top Boxes
  • Telecom Power Supplies
  • DSL and Cable Modems and Routers
Part Number:
ACT4088US-T
Topology:
Step-Down
Input Voltage:
4.5 - 28 V
Max Output Current:
1.5 A
Frequency:
1400 kHz
Package Type:
6-pin, SOT-23

Technical Inquiry Request for ACT4088US-T DC-DC Non-Sync Step Down Converter

Fields marked with * are required.
Product Specifications For ACT4088US-T DC-DC Non-Sync Step Down Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote