Qorvo’s ACT4065A is a current-mode step-down DC/DC converter that generates up to 2 A output current at 210 kHz switching frequency. ACT4065A is highly efficient with peak efficiency at 95% when in operation. Protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.
ACT4065A is available in SOP-8 package and requires very few external devices for operation.
Note: ACT4065A is the drop-in replacement for ACT4065 with feedback resistance value change.
Part Number:
ACT4065ASH-T
|
Topology:
Step-Down
|
Input Voltage:
6.0 - 30 V
|
Max Output Current:
2 A
|
Frequency:
210 kHz
|
Package Type:
SOP-8
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |