Part number ACT4060ASH-T Product Type DC-DC Sync Converter with FET from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4060A is a current-mode step-down DC/DC converter that provides up to 2 A of output current at 400 kHz switching frequency. The device utilizes Qorvo’s proprietary high voltage process for operation with input voltages up to 24 V.

The product provides fast transient response and eases loop stabilization while providing excellent line and load regulation. This device features a very low ON-resistance power MOSFET which provides peak operating efficiency up to 96%. In shutdown mode, ACT4060A consumes only 10 μA of supply current. This device also integrates protection features including cycle-by-cycle current limit, thermal shutdown and frequency foldback at short circuit.

ACT4060A is available in a SOP-8 package and requires very few external devices for operation.

Key Features
  • 2 A output current
  • Up to 96% efficiency
  • 4.5 to 24 V input range
  • 10 µA shutdown supply current
  • 400 kHz switching frequency
  • Adjustable output voltage
  • Cycle-by-cycle current limit protection
  • Thermal shutdown protection
  • Frequency foldback at short circuit
  • Stability with wide range of capacitors
Typical Applications
  • TFT LCD Monitors
  • Portable DVD Players
  • Car-Powered or Battery-Powered Equipment
  • Set-Top Boxes
  • Telecom Power Supplies
  • DSL and Cable Modems and Routers
  • Termination Supplies
Part Number:
ACT4060ASH-T
Topology:
Step-Down
Input Voltage:
4.5 - 24 V
Max Output Current:
2 A
Frequency:
400 kHz
Programmable Current Limit:
No
Package Type:
SOP-8

Technical Inquiry Request for ACT4060ASH-T DC-DC Sync Converter with FET

Fields marked with * are required.
Product Specifications For ACT4060ASH-T DC-DC Sync Converter with FET
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote