Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 890084 thru 890087 SAW GPS diplexers are designed to offer wide-band performance with low insertion loss and high selectivity with neighboring frequencies. They are self-matched to 50 ohms in a 5x5 mm laminate with overmold surface mount package. The SAW diplexers also offer a tremendous size and weight advantage over lumped element and cavity filters. Each module presented here contains a specific combination of SAW filters, however the diplexer package and layout is universal enough to host any 2 frequencies of interest with custom internal phasing and impedance matching. 890084 contains SAW filters 857140 and 857142.

Features:
  • Wide bandwidth
  • Low insertion loss
  • High selectivity
  • Single-ended operation
  • Laminate with overmold SMP
  • Small size
  • Universal module design allows for any 2 frequency combinations
  • Part Number:
    890084

    Technical Inquiry Request for 890084 RF Filter - Diplexer

    Fields marked with * are required.
    Product Specifications For 890084 RF Filter - Diplexer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote