Part number 885135 Product Type RF Filter - Band Pass from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's 885135 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high rejection in the band-edge and adjacent LTE /TD-LTE bands.

The 885135 enables coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into high performance high power access points and small cell base stations.

The 885135 uses hermetic packaging techniques to achieve the industry standard 1.7 x 1.32 x 0.46 mm footprint. The filter exhibits industry leading power handling capabilities up to 1W.

Part Number:
885135
Filtering Technology:
BAW
Center Frequency:
2439.5 MHz
Bandwidth:
74 MHz
Insertion Loss TYP:
1.2 dB
Length:
1.7 mm
Width:
1.3 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885135 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885135 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices