Part number 885128 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's 885128 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high band-edge & near-in rejection.

The 885128 enables coexistence of WiFi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implantation into access points and small cell base stations.

The 885128 uses common module packaging techniques to achieve the industry leading small size 1.1 x 0.9 x 0.5 mm footprint. The filter exhibits excellent power handling capabilities.

Part Number:
885128
Filtering Technology:
BAW
Center Frequency:
2442 MHz
Bandwidth:
79 MHz
Insertion Loss TYP:
1.3 dB
Length:
1.1 mm
Width:
0.9 mm
Height:
0.5 mm
No Content Available

Technical Inquiry Request for 885128 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885128 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part 885128 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPQ1907 Qorvo Filter, BAW, 2.4 GHz, WIFI, 79 MHz BW, 1.4 x 1.2, Laminate
QPQ5230 Qorvo RF Filter, BAW, 2412 to 2472 MHz, 20/40 MHz BW, 0.8 dB IL, Laminate, 1.1 x 0.9mm