Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
885070
Filtering Technology:
BAW
Center Frequency:
2437 MHz
Bandwidth:
72 MHz
Insertion Loss TYP:
0.9 dB
Package:
SMT
Length:
1.7 mm
Width:
1.3 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885070 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885070 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices