Part number 885069 Product Type RF Filter - Band Pass from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The 885069 is a high performance Bulk Acoustic Wave (BAW) filter designed to meet the strict LTE rejection. 885069 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE uplink systems under all operating conditions.

The 885069 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint.

Requirements for use in B40.

Part Number:
885069
Filtering Technology:
BAW
Center Frequency:
2350 MHz
Bandwidth:
100 MHz
Insertion Loss TYP:
1.8 dB
Return Loss Typ:
15.5 dB
Low Side Rejection:
32 dB
Low Side Rejection:
2170 MHz
High Side Rejection:
49 dB
High Side Rejection:
2420 MHz
Package:
SMT
Length:
1.4 mm
Width:
1.2 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885069 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885069 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
2646
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices