Part number 885053 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo 885053 is a general purpose Uplink filter for Band 2. This filter was specifically designed in a 3x3mm hermetic package for Base Station and Repeater applications and is part of our wide portfolio of RF filters in the same package.

Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers Uplink RF filtering needs and other general purpose applications.

Part Number:
885053
Filtering Technology:
BAW
Center Frequency:
1880 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
2 dB
Low Side Rejection:
34 dB
High Side Rejection:
45 dB
Length:
3 mm
Width:
3 mm
Height:
1.2 mm
No Content Available

Technical Inquiry Request for 885053 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885053 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices