Part number 885033 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 885033 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.6GHz bands.
885033 is specifically designed to enable coexistence of WiFi and LTE signals within the same device or in close proximity to one another.
The 885033 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.
Part Number:
885033
Filtering Technology:
BAW
Center Frequency:
2442 MHz
Bandwidth:
79 MHz
Insertion Loss TYP:
1.5 dB
Length:
1.4 mm
Width:
1.2 mm
Height:
0.46 mm
No Content Available

Technical Inquiry Request for 885033 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885033 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices