Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 885026 is a high-performance Bulk Acoustic Wave (BAW) Tx filter designed to meet the strict LTE rejection requirements for use in B38. 885026 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE transmit systems under all operating conditions. The 885026 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint.

Features:
  • For Band 38 TD-LTE applications
  • Part Number:
    885026
    Filtering Technology:
    BAW
    Center Frequency:
    2595 MHz
    Bandwidth:
    50 MHz
    Insertion Loss TYP:
    1.5 dB
    Return Loss Typ:
    12.7 dB
    Low Side Rejection:
    20 dB
    Low Side Rejection:
    2535 MHz
    High Side Rejection:
    10 dB
    High Side Rejection:
    2645 MHz
    Package:
    SMT
    Length:
    1.4 mm
    Width:
    1.2 mm
    Height:
    0.5 mm
    No Content Available

    Technical Inquiry Request for 885026 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 885026 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    386529
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    50 - 99
    $3.49
    100 - 249
    $2.95
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices