Part number 885025 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 885025 is a high performance BAW Uplink filter for Band 2 with a center frequency of 1880 MHz and a bandwidth of 60 MHz.  This filter was designed in a 3 x 3 mm hermtic package for base station and repeater applications.  Low insertion loss, coupled with high attenuation and excellent power handling makes this filter a natural choice for Uplink RF filtering needs.
Part Number:
885025
Filtering Technology:
BAW
Center Frequency:
1880 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
3.5 dB
Low Side Rejection:
50 dB
High Side Rejection:
33 dB
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 885025 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885025 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices