Part number 885024 Product Type RF Filter - Band Pass from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 885024 is a high performance BAW Downlink filter for Band 2 with a center frequency of 1960 MHz and a bandwidth of 60 MHz.  This filter was designed in a 3 x 3 mm hermtic package for base station and repeater applications.  Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for Downlink RF filtering needs.
Part Number:
885024
Filtering Technology:
BAW
Center Frequency:
1960 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
3.7 dB
Low Side Rejection:
33 dB
High Side Rejection:
42 dB
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 885024 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 885024 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices