Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 885008 is a high-performance Bulk Acoustic Wave (BAW) notch filter designed to reject emissions in the WiFi bands, while passing both the 2.3 GHz and 2.6 GHz WiMAX / LTE / TD-LTE bands. The 885008 is specifically designed to enable coexistence of WiFi and 4G signals within the same device or in close proximity to one another. The part is specified to provide low loss in the entire USA WiMAX band (2496 - 2690 MHz) as well as LTE Bands 7 and 38. The filter also passes the 2.3GHz band: WiBro, WCS, Band 40 and the Indian 4G band. This part uses inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x .46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.

Features:
  • Rejects 2.4 GHz WiF / ISM bands
  • Low Loss in 2496-2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • Low Loss in 2300-2370 MHz bands: WiMAX / WCS / WiBro / Band 40 / Indian 4G band
  • Industry-leading small size: 1.7 x 1.3 x .46 mm
  • Power handling: +28 dBm (avg), +37.5 dBm (peak)
  • Performance -30 to +85 ºC
  • Ceramic chip-scale Package (CSP)
  • Hermetically sealed
  • RoHS compliant, lead-free
  • Part Number:
    885008
    Filtering Technology:
    BAW
    Centre Frequency:
    2436.5 MHz
    Notch Bandwidth:
    71 MHz
    Notch Depth Typ:
    25 dB
    Return Loss Typ:
    12 dB
    Package:
    SMT
    Length:
    1.7 mm
    Width:
    1.3 mm
    Height:
    0.46 mm
    No Content Available

    Technical Inquiry Request for 885008 RF Filter - Notch

    Fields marked with * are required.
    Product Specifications For 885008 RF Filter - Notch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices