Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 885007 is a high-performance, high-power Bulk Acoustic Wave (BAW) bandpass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high near-in rejection in the 2.3 GHz and 2.6 GHz WiMAX / LTE / TD-LTE bands. The 885007 is specifically designed to enable coexistence of WiFi and WiMAX / LTE signals within the same device or in close proximity to one another. This part uses advanced and inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x 0.46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.

Features:
  • Low loss in 2400 - 2472 MHz band
  • High rejection in 2496 - 2690 MHz bands: WiMAX / LTE / TD-LTE / Bands 7 & 38
  • High Rejection in 2300-2380 MHz bands: WiMAX / WCS / WiBro / Band 40 / Indian 4G band
  • Industry-leading small size: 1.7 x 1.3 x 0.46 mm
  • +28 dBm (CW) power handling
  • Performance over -30 to +85 ºC
  • Single-ended operation
  • Ceramic chip-scale package (CSP)
  • Hermetically sealed
  • RoHS compliant, lead-free
  • Part Number:
    885007
    Filtering Technology:
    BAW
    Center Frequency:
    2436 MHz
    Bandwidth:
    72 MHz
    No Content Available

    Technical Inquiry Request for 885007 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 885007 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices