|
Part Number:
880543
|
|
Export Status:
|
|
Filtering Technology:
BAW
|
|
Center Frequency:
428 MHz
|
|
Bandwidth:
44 MHz
|
|
Insertion Loss TYP:
1.6 dB
|
|
Package:
SMT
|
|
Length:
7.62 mm
|
|
Width:
5.08 mm
|
|
Height:
1.873 mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |