Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 880367 and 880374 (1030 MHz and 1090 MHz, respectively) are designed to offer narrow-band signal control with low insertion loss at center frequency and high selectivity with neighboring frequencies. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Features:
  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic, RoHS compliant, lead-free
  • Part Number:
    880374
    Filtering Technology:
    BAW
    Center Frequency:
    1090 MHz
    Bandwidth:
    14 MHz
    Insertion Loss TYP:
    3 dB
    Package:
    SMT
    Length:
    3.71 mm
    Width:
    2.57 mm
    Height:
    0.84 mm
    No Content Available

    Technical Inquiry Request for 880374 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880374 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    141
    On Order
    60
    by 5/26/2026

    25
    by 6/12/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $416.02
    25 - 99
    $280.00
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices