Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 12 MHz
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • Part Number:
    880366
    Filtering Technology:
    BAW
    Center Frequency:
    1227 MHz
    Bandwidth:
    12 MHz
    Insertion Loss TYP:
    1.5 dB
    Package:
    SMT
    Length:
    3.26 mm
    Width:
    1.6 mm
    Height:
    0.84 mm
    No Content Available

    Technical Inquiry Request for 880366 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880366 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices