Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 30 MHz
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • Part Number:
    880365
    Filtering Technology:
    BAW
    Center Frequency:
    1380 MHz
    Bandwidth:
    38 MHz
    Insertion Loss TYP:
    2.75 dB
    Package:
    SMT
    Length:
    3.26 mm
    Width:
    1.6 mm
    Height:
    0.84 mm
    No Content Available

    Technical Inquiry Request for 880365 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880365 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    48
    by 12/9/2025

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $343.14
    25 - 99
    $266.88
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices