Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 880272, 880273, 880364 and 880365 are designed to offer wide-band GPS signal control with low insertion loss at center frequency and a high ultimate rejection floor. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Features:
  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic RoHS compliant, lead-free
  • Part Number:
    880364
    Filtering Technology:
    BAW
    Center Frequency:
    1176 MHz
    Bandwidth:
    30 MHz
    Insertion Loss TYP:
    2.75 dB
    Package:
    SMT
    Length:
    3.26 mm
    Width:
    1.6 mm
    Height:
    0.84 mm
    No Content Available

    Technical Inquiry Request for 880364 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880364 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices