Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 38 MHz
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Replacement for part # SMR-2324-45
  • Hermetic
  • Part Number:
    880148
    Filtering Technology:
    BAW
    Center Frequency:
    2324 MHz
    Bandwidth:
    38 MHz
    Insertion Loss TYP:
    3 dB
    Return Loss Typ:
    9.5 dB
    Low Side Rejection:
    40 dB
    Low Side Rejection:
    2249 MHz
    High Side Rejection:
    40 dB
    High Side Rejection:
    2399 MHz
    Package:
    SMT
    Length:
    3.71 mm
    Width:
    2.57 mm
    Height:
    0.48 mm
    No Content Available

    Technical Inquiry Request for 880148 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880148 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    170
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $446.74
    25 - 99
    $301.07
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices