Part Number:
880098
|
Filtering Technology:
BAW
|
Center Frequency:
1575.42 MHz
|
Bandwidth:
20 MHz
|
Insertion Loss TYP:
4 dB
|
Package:
SMT
|
Length:
3.7 mm
|
Width:
2.5 mm
|
Height:
0.84 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |