Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 880094 and 880060 are designed to offer wide-band GPS signal control with low insertion loss at center frequency and excellent selectivity. The filters are self-matched to 50 ohms and are surface-mountable on any PCB. These filters also offer a tremendous size and weight advantage over ceramic filters (10x smaller) and cavity filters (100x smaller) while still being robust enough for high-reliability and Defense and Aerospace applications.

Features:
  • Low loss
  • High selectivity
  • Single-ended operation
  • Ceramic chip-scale Package (CSP)
  • Small size
  • Hermetic RoHS compliant, Pb-free
  • Part Number:
    880094
    Filtering Technology:
    BAW
    Center Frequency:
    1575 MHz
    Bandwidth:
    30 MHz
    Insertion Loss TYP:
    1.8 dB
    Return Loss Typ:
    12.7 dB
    Low Side Rejection:
    20 dB
    Low Side Rejection:
    1543.42 MHz
    High Side Rejection:
    20 dB
    High Side Rejection:
    1607.42 MHz
    Package:
    SMT
    Length:
    3.26 mm
    Width:
    1.6 mm
    Height:
    0.84 mm
    No Content Available

    Technical Inquiry Request for 880094 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 880094 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    71
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $340.31
    25 - 99
    $229.33
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices