Part number 857286 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo 857286 is a high-performance Surface Acoustic Wave (SAW) filter with a center frequency of 358.4 MHz and a 1 dB bandwidth of 60 MHz.

The 857286 uses common module packaging  techniques to achieve the industry standard 7.01 x 5.51 x 1.63 mm footprint. It features low loss with excellent attenuation, and is designed to be used with a balanced input and output.

Part Number:
857286
Filtering Technology:
SAW
Center Frequency:
358.4 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
12.8 dB
Return Loss Typ:
12.7 dB
Package:
SMT
Length:
7.01 mm
Width:
5.51 mm
Height:
1.63 mm
No Content Available

Technical Inquiry Request for 857286 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857286 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices