Part number 857271 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The Qorvo 857271 is a high-performance IF SAW filter with a center frequency of 456 MHz and  a 1.4 dB bandwidth of 39.6 MHz. It features low loss with excellent attenuation and is designed to be used in a balanced input and output. The small size of this surface mount filter makes it an economical choice for demanding applications such as WCDMA/LTE or other similar high data rate communications standards. This device is RoHS compliant and Pb-free.
Part Number:
857271
Filtering Technology:
SAW
Center Frequency:
456 MHz
Bandwidth:
39.6 MHz
Insertion Loss TYP:
8.5 dB
Low Side Rejection:
46 dB
High Side Rejection:
31 dB
Length:
7.01 mm
Width:
5.51 mm
Height:
1.7 mm
No Content Available

Technical Inquiry Request for 857271 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857271 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices