Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857217 is a general purpose Down filter for Bands 12 and 13. This filter was specifically designed in a 3x3mm hermetic package for Base Station and Repeater applications and is part of our wide portfolio of RF filters in the same package. Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers.

Features:
  • Usable bandwidth 27 MHz
  • Low loss
  • High attenuation
  • Excellent power handling
  • Single-ended operation
  • Matching required for operation at 50 ohm
  • Small Size 3.00 x 3.00 x 1.22 mm
  • Ceramic Surface Mount Package (SMP)
  • Hermetically sealed
  • RoHS compliant
  • Part Number:
    857217
    Filtering Technology:
    SAW
    Center Frequency:
    742.5 MHz
    Bandwidth:
    27 MHz
    Insertion Loss TYP:
    2.5 dB
    Length:
    3 mm
    Width:
    3 mm
    No Content Available

    Technical Inquiry Request for 857217 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857217 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices