Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
General purpose RF filter.

Features:
  • High attenuation
  • Usable bandwidth 10 MHz
  • No external matching required
  • Hermetic ceramic chip-scale package
  • Small size: 3.00 x 3.00 x 1.22 mm
  • Part Number:
    857215
    Filtering Technology:
    SAW
    Center Frequency:
    1090 MHz
    Bandwidth:
    10 MHz
    Insertion Loss TYP:
    2.6 dB
    Low Side Rejection:
    52 dB
    High Side Rejection:
    61 dB
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.2 mm
    No Content Available

    Technical Inquiry Request for 857215 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857215 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    30405
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices