Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
857193
Filtering Technology:
SAW
Center Frequency:
725.5 MHz
Bandwidth:
45 MHz
Insertion Loss TYP:
2.3 dB
Low Side Rejection:
25 dB
High Side Rejection:
28 dB
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 857193 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857193 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices