Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857191 SAW filter is designed to offer high performance with low amplitude variation and high selectivity with neighboring frequencies. Self-matched to 50 ohms in a 3x3 mm surface mount package, the SAW filter also offers a tremendous size and weight advantage over cavity, lumped element and ceramic filters. The SAW filter is still robust enough for high-reliability and Defense and Aerospace applications.

Features:
  • High attenuation
  • Low amplitude variation
  • Usable bandwidth of 5 MHz
  • Single-ended operation
  • Small size
  • Hermetic
  • Part Number:
    857191
    Filtering Technology:
    SAW
    Center Frequency:
    810 MHz
    Bandwidth:
    5 MHz
    Insertion Loss TYP:
    5.5 dB
    Low Side Rejection:
    32 dB
    High Side Rejection:
    32 dB
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.22 mm
    No Content Available

    Technical Inquiry Request for 857191 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857191 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices