Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
857190
Filtering Technology:
SAW
Center Frequency:
2140 MHz
Bandwidth:
160 MHz
Insertion Loss TYP:
2.7 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 857190 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857190 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices