Part number 857182 Product Type RF Filter - Diplexer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo 857182 is a high-performance Surface Acoustic Wave (SAW) duplexer designed to meet the strict LTE requirements for use in Band 17.

857182 is specifically designed to meet the high performance expectations of insertion loss, isolation and rejection in LTE systems operating in B17 applications under all operating condition.

The 857182 uses common packaging techniques to achieve the industry standard 2.5 x 2.0 mm footprint.

The duplexer exhibits excellent power handling capabilities.

Key Features:

  • High rejection in Band 17
  • Usable bandwidth 12 MHz
  • High uplink-downlink isolation
  • Low loss
  • High attenuation
  • Single-ended downlink and uplink operation
  • Ceramic chip-scale hermetic package (CSP)
  • Small size: 2.5 x 2.00 x 0.56 mm
  • Hermetic RoHS compliant, Pb-free
Part Number:
857182
No Content Available

Technical Inquiry Request for 857182 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For 857182 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices