Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Military Grade Standard 140MHz IF Filter

Features:
  • Steep shape factor
  • Military grade operating temperature range: -55 to +105 C
  • Typical 3 dB bandwidth of 4.9 MHz
  • High attenuation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Dimensions: 19.00 x 6.50 x 1.75mm
  • Part Number:
    857176
    Filtering Technology:
    SAW
    Center Frequency:
    140 MHz
    Bandwidth:
    28.5 MHz
    Insertion Loss TYP:
    21 dB
    Low Side Rejection:
    40 dB
    High Side Rejection:
    40 dB
    Length:
    19 mm
    Width:
    6.5 mm
    Height:
    1.75 mm
    No Content Available

    Technical Inquiry Request for 857176 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857176 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices