Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
The 857162 thru 857169 SAW delay lines are designed to offer wide-band performance with low amplitude variation and high selectivity with neighboring frequencies. They are self-matched to 50 ohms in a 4 pin kovar flatpack. The SAW delay lines also offer a tremendous size and weight advantage over coaxial delay lines and offer an advantage over digital delay setups since no power is required and the SAW is completely passive. The SAW delay lines are still robust enough for high-reliability and Defense and Aerospace applications.

Features:
  • High delays
  • Low Amplitude Variation
  • High selectivity
  • Single-ended operation
  • Kovar 4 pin Flatpack
  • Small size
  • Hermetic
  • Part Number:
    857169
    Export Status:
    No Content Available

    Technical Inquiry Request for 857169 SAW Delay Line

    Fields marked with * are required.
    Product Specifications For 857169 SAW Delay Line
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices