Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857124 is a high-performance IF SAW filter specifically designed for the demanding requirements of 4G wireless infrastructure systems. Designed for versatile drive configurations, this filter is optimized for a balanced input and output, leading to elimination of baluns. Low insertion loss, exellent attenuation and flat in-band performance leading to low EVM contribution, makes this filter and effective choice for our customers LTE and Multi-standard applications

Features:
  • High attenuation
  • Low loss
  • Single-ended / balanced operation
  • Surface mount
  • Small size
  • Part Number:
    857124
    Filtering Technology:
    SAW
    Center Frequency:
    184.32 MHz
    Bandwidth:
    25 MHz
    Insertion Loss TYP:
    7.8 dB
    Low Side Rejection:
    25 dB
    High Side Rejection:
    20 dB
    Length:
    7.01 mm
    Width:
    5.51 mm
    Height:
    1.63 mm
    No Content Available

    Technical Inquiry Request for 857124 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857124 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices