Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857074 is a high-performance IF SAW filter with a center frequency of 447.5 MHz and 1.0 dB bandwidth of 27.7 MHz. It features excellent attenuation and pass band ripple, leading to outstanding EVM performance. 857074 is designed to be used in a balanced configuration, thereby eliminating the need for Baluns on the input and output. The high performance coupled with the small size of this surface mount filter makes it a natural choice for our customers filtering needs in demanding high data rate communications standards. This device is RoHS compliant and Pb-free.

Features:
  • High attenuation
  • Low EVM
  • Balanced operation
  • Surface mount
  • Small size
  • Part Number:
    857074
    Filtering Technology:
    SAW
    Center Frequency:
    447.5 MHz
    Bandwidth:
    25 MHz
    Insertion Loss TYP:
    14.1 dB
    Return Loss Typ:
    17.3 dB
    Low Side Rejection:
    44 dB
    High Side Rejection:
    45 dB
    Length:
    7 mm
    Width:
    5.5 mm
    Height:
    1.24 mm
    No Content Available

    Technical Inquiry Request for 857074 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857074 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices