Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857072 is a high-performance IF SAW filter with a center frequency of 242.5 MHz and 1.0 dB bandwidth of 25 MHz. It features low loss with excellent attenuation and is designed to be used in a balanced configuration, thereby eliminating the need for Baluns on the input and output. The small size of this surface mount filter makes it a natural choice for demanding applications such as WCDMA or other similar high data rate communications standards. This device is RoHS compliant and Pb-free.

Features:
  • High attenuation
  • Low EVM
  • Balanced operation
  • Surface mount
  • Small size
  • Low loss
  • Part Number:
    857072
    Filtering Technology:
    SAW
    Center Frequency:
    242.5 MHz
    Bandwidth:
    25 MHz
    Insertion Loss TYP:
    9 dB
    Return Loss Typ:
    12 dB
    Low Side Rejection:
    42 dB
    High Side Rejection:
    36 dB
    Length:
    7 mm
    Width:
    5 mm
    Height:
    1.24 mm
    No Content Available

    Technical Inquiry Request for 857072 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 857072 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices