Part number 857061 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857061 is a high performance Surface Acoustic Wave (SAW) Notch Filter designed to reject emissions in the B13 band while passing Band 5 cell band. 857061 is specifically designed to enable simultaneous voice and LTE for Band 5 application. It is specified to support Band 5 requirements in the entire 824 - 894 MHz band.
 
The 857061 uses advanced packaging techniques to achieve an industry-leading 2.5 x 2.0 x 0.56 mm package. The filter exhibits excellent power handling capabilities.
Part Number:
857061
Filtering Technology:
SAW
Center Frequency:
782 MHz
Bandwidth:
10 MHz
Insertion Loss TYP:
0.6 dB
Return Loss Typ:
16 dB
Package:
SMT
Length:
2.5 mm
Width:
2 mm
Height:
0.56 mm
No Content Available

Technical Inquiry Request for 857061 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857061 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices