Part number 857031 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The 857031 is a high performance Surface Acoustic Wave (SAW) Notch Filter designed to reject emissions in the BC0 band while passing Band 13 LTE band.
 
857031 is specifically designed to enable simultaneous voice and LTE for Band 13 application. It is specified to support Band 13 requirements in the entire 746 - 787 MHz band.
 
The 857031 uses advanced packaging techniques to achieve an industry-leading 2.5 x 2.0 x 0.56 mm package. The filter exhibits excellent power handling capabilities.
Part Number:
857031
Filtering Technology:
SAW
Center Frequency:
826 MHz
Bandwidth:
4 MHz
Insertion Loss TYP:
0.6 dB
Return Loss Typ:
20 dB
Package:
SMT
Length:
2.5 mm
Width:
2 mm
Height:
0.56 mm
No Content Available

Technical Inquiry Request for 857031 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857031 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices