Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

Band 5e Uplink RF Filter


The 857019 is a general purpose Uplink filter for an extended band 5 (820-850MHz). This filter was specifically designed in a 3x3mm hermetic package for base station applications and is part of our wide portfolio of RF filters in the same package.
 
Low insertion loss, coupled with high attenuation and excellent power handling, makes this filter a natural choice for our customers’ Uplink RF filtering needs.

Part Number:
857019
Filtering Technology:
SAW
Center Frequency:
835 MHz
Bandwidth:
30 MHz
Insertion Loss TYP:
2.1 dB
Return Loss Typ:
10.2 dB
Low Side Rejection:
60 dB
High Side Rejection:
19 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.22 mm
No Content Available

Technical Inquiry Request for 857019 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 857019 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices