Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 856990 is a high performance RF SAW filter with a center frequency of 403.5 MHz and a bandwidth of 3 MHz designed to provided front-end selectivity in the 402 to 405 MHz Medical Implant Communicaton Service (MICS) Band. It is ideal for short range wireless medical data applications where small size and low power consumption are required features.

Features:
  • Usable bandwidth 3 MHz
  • Low loss
  • Balanced to Single Ended operation
  • No impedence matching required
  • Small size: 3.00 x 3.00 x 1.22 mm
  • Ceramic Surface Mount Package (SMP)
  • Hermetically sealed
  • RoHS compliant (2002/95/EC), Pb-free
  • Part Number:
    856990
    Filtering Technology:
    SAW
    Center Frequency:
    403.5 MHz
    Bandwidth:
    3 MHz
    Insertion Loss TYP:
    2.1 dB
    Low Side Rejection:
    37 dB
    High Side Rejection:
    24 dB
    Length:
    3 mm
    Width:
    3 mm
    Height:
    1.22 mm
    No Content Available

    Technical Inquiry Request for 856990 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 856990 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices